Technical data

M255.07

SUSPENSION BEARING

  • Visual(s)

  • Main features

    Main features
    External diameter 1 21,25 mm
    NTN-SNR recommends Hazet tool 4910/13 + 4915/15
    Width 1 85 mm
    Weight 250 g
    Bearing type GEN1
  • OE equivalents

    OE equivalents
    Brand OE reference
    RENAULT 7700424481
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    RENAULT Espace Espace IV 09/2002 => 02/2006 FRONT Left / Right
    RENAULT Laguna Laguna II (BG0) 01/2001 => 02/2005 FRONT Left / Right
    RENAULT Vel Satis Vel Satis 01/2002 => 01/2005 FRONT Left / Right

Last product search