Technical data

M255.12

SUSPENSION BEARING

  • Visual(s)

  • Main features

    Main features
    External diameter 1 106 mm
    Internal diameter n°1 62,2 mm
    NTN-SNR recommends Hazet tool 4910/13 + 4915/15
    Width 1 38,5 mm
    Weight 205 g
    Bearing type GEN2
  • OE equivalents

    OE equivalents
    Brand OE reference
    RENAULT 543259539R
    SMART 4533210084
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    SMART Fortwo Fortwo MKIII 07/2014 => FRONT Left / Right
    SMART Forfour Forfour II 07/2014 => FRONT Left / Right
    RENAULT Clio Clio III FL 04/2009 => 12/2012 FRONT Left / Right
    RENAULT Clio Clio IV 10/2012 => 10/2016 FRONT Left / Right
    RENAULT Clio Clio Collection 10/2012 => 12/2014 FRONT Left / Right
    RENAULT Clio Clio IV FL 07/2016 => FRONT Left / Right
    RENAULT Twingo Twingo III 09/2014 => 04/2019 FRONT Left / Right
    RENAULT Twingo Twingo III phase 2 04/2019 => FRONT Left / Right
    RENAULT Modus Modus Phase 2 01/2008 => 12/2012 FRONT Left / Right
    RENAULT Captur Captur 04/2013 => 05/2017 FRONT Left / Right
    RENAULT Captur Captur phase 2 05/2017 => 09/2019 FRONT Left / Right
    RENAULT Zoé Zoé 01/2013 => 09/2019 FRONT Left / Right

Last product search