Technical data

M259.04

SUSPENSION BEARING

  • Visual(s)

  • Main features

    Main features
    External diameter 1 70,7 mm
    NTN-SNR recommends Hazet tool 4910/13 + 4915/15
    Width 1 7 mm
    Weight 90 g
    Bearing type GEN1
  • OE equivalents

    OE equivalents
    Brand OE reference
    ALFA ROMEO 5032-24 | 4390179
    CITROEN 5032-24 | 5035-39 | 5035-47
    FIAT 4390179 | 1302443080 | 1318573080 | 1355179080
    PEUGEOT 5032-24 | 5035-39 | 5035-47
    TALBOT 5032-24
  • Is contained in

    Is contained in
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    ALFA ROMEO AR6 AR6 02/1985 => 12/1989 FRONT Left / Right
    CITROEN C25 C25 série 1 11/1981 => 08/1990 FRONT Left / Right
    CITROEN C25 C25 série 2 09/1990 => 02/1994 FRONT Left / Right
    CITROEN Jumper Jumper III FL 03/2014 => FRONT Left / Right
    FIAT Ducato Ducato (230-231-232-234) 02/1994 => 12/2001 FRONT Right
    Left
    Left / Right
    FIAT Ducato Ducato (280) 11/1981 => 05/1985 FRONT Left / Right
    FIAT Ducato Ducato Nuovo (279-280/2/4) 06/1985 => 06/1990 FRONT Left / Right
    FIAT Ducato Ducato (243-244-245-247) 01/2002 => 06/2006 FRONT Left / Right
    Right
    Left
    FIAT Ducato Ducato II (250-251) 07/2006 => 11/2011 FRONT Right
    Left / Right
    FIAT Ducato Ducato R90 (290) 07/1990 => 01/1994 FRONT Left / Right
    FIAT Ducato Ducato (RUS) (243-244-245) 01/2008 => 12/2011 FRONT Right
    Left / Right
    FIAT Ducato Ducato II (250-251) 05/2011 => FRONT Right
    Left / Right
    FIAT Ducato Ducato II (250) 06/2014 => FRONT Left / Right
    FIAT Talento Talento (290) 03/1988 => 12/1994 FRONT Left / Right
    PEUGEOT J5 J5 série 1 (280) 11/1981 => 08/1990 FRONT Left / Right
    PEUGEOT J5 J5 série 2 (290) 09/1990 => 02/1994 FRONT Left / Right
    TALBOT Express Express MKII 07/1990 => 06/1994 FRONT Left / Right

Last product search