Technical data

M259.10

SUSPENSION BEARING

  • Visual(s)

  • Main features

    Main features
    External diameter 1 45 mm
    NTN-SNR recommends Hazet tool 4910/13 + 4915/15
    Width 1 29 mm
    Weight 68 g
    Bearing type GEN0
  • OE equivalents

    OE equivalents
    Brand OE reference
    CITROEN 5035-52 | 5035-57
    DAIHATSU 48619-0D011
    HONDA 51726-SAA-003 | 51726-SAA-013 | 51726-SFA-005
    NISSAN 54325-1HA0A
    PEUGEOT 5035-52 | 5035-57
    SUZUKI 41741-58J00 | 41741-62J00 | 41742-57K00
    TOYOTA 48619-0D010 | 48619-0D011 | 48619-0D031 | 48619-0H010 | 48619-52040
  • Is contained in

    Is contained in
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    CITROEN C1 C1 06/2005 => 02/2012 FRONT Left / Right
    CITROEN C1 C1 FL 02/2012 => 04/2014 FRONT Left / Right
    CITROEN C1 C1 (B4) 05/2014 => FRONT Left / Right
    DAIHATSU Charade Charade (NPS90) 06/2011 => 11/2013 FRONT Left / Right
    DAIHATSU Sirion Sirion II 02/2005 => 01/2013 FRONT Left / Right
    HONDA City City(GM) 09/2008 => 12/2010 FRONT Left / Right
    HONDA HR-V HR-V II (RU) 07/2015 => FRONT Left / Right
    HONDA Insight Insight Hybrid 02/2009 => 01/2015 FRONT Left / Right
    HONDA Jazz Jazz II (JPN) 01/2002 => 10/2008 FRONT Left / Right
    HONDA Jazz Jazz III 10/2008 => 07/2015 FRONT Left / Right
    HONDA Jazz Jazz II (CHN) 03/2005 => 10/2008 FRONT Left / Right
    HONDA Jazz Jazz IV 07/2015 => 01/2018 FRONT Left / Right
    HONDA Jazz Jazz IV FL 01/2018 => FRONT Left / Right
    HONDA CR-Z CR-Z 06/2010 => 01/2015 FRONT Left / Right
    NISSAN Micra Micra mk4 (K13K) (IND) 07/2010 => 06/2013 FRONT Left / Right
    NISSAN Micra Micra mk4 FL (K13K) (IND) 06/2013 => 12/2016 FRONT Left / Right
    NISSAN Note Note II(E12E) 08/2013 => 09/2016 FRONT Left / Right
    PEUGEOT 107 107 06/2005 => 02/2012 FRONT Left / Right
    PEUGEOT 107 107 FL 02/2012 => 04/2014 FRONT Left / Right
    PEUGEOT 108 108 05/2014 => FRONT Left / Right
    SUZUKI SWIFT Swift II RS (HUN) 04/2005 => 09/2011 FRONT Left / Right
    SUZUKI SWIFT Swift II RS (JPN) 04/2005 => 09/2011 FRONT Left / Right
    SUZUKI SWIFT Swift III AZG (HUN) 09/2010 => 05/2017 FRONT Left / Right
    SUZUKI SWIFT Swift III AZH (JPN) 09/2010 => 09/2015 FRONT Left / Right
    SUZUKI Splash Splash 03/2008 => 10/2014 FRONT Left / Right
    TOYOTA Yaris Yaris 2 (KSP90/ZSP90) (JPN) 08/2005 => 06/2011 FRONT Left / Right
    TOYOTA Yaris Yaris 2 (KSP90/NLP90/SCP90) (FRA) 11/2005 => 07/2011 FRONT Left / Right
    TOYOTA Yaris Yaris 3 (KSP130/NLP130/NSP130) (FRA) 07/2011 => 07/2014 FRONT Left / Right
    TOYOTA Yaris Yaris 3 (KSP130/NSP130) (JPN) 08/2011 => 07/2014 FRONT Left / Right
    TOYOTA Yaris Yaris 3 FL(KSP130/NLP130/NSP130) (FRA) 07/2014 => FRONT Left / Right
    TOYOTA Yaris Yaris 3 phase 3(KSP130/NLP130/NSP130) (FRA) 04/2017 => FRONT Left / Right
    TOYOTA Aygo Aygo (KGB/WNB) 02/2005 => 02/2012 FRONT Left / Right
    TOYOTA Aygo Aygo FL (KGB/WNB) 02/2012 => 04/2014 FRONT Left / Right
    TOYOTA Aygo Aygo (KGB/PAB) 05/2014 => 03/2018 FRONT Left / Right
    TOYOTA Aygo Aygo FL (KGB/PAB) 03/2018 => FRONT Left / Right
    TOYOTA Urban Cruiser Urban Cruiser NLP11/NSP11 01/2009 => 05/2014 FRONT Left / Right
    TOYOTA Verso S Verso S 11/2010 => FRONT Left / Right

Last product search