Technical data

M259.12

SUSPENSION BEARING

  • Visual(s)

  • Main features

    Main features
    External diameter 1 124,92 mm
    Internal diameter n°1 60,60 mm
    NTN-SNR recommends Hazet tool 4910/13 + 4915/15
    Width 1 51 mm
    Weight 300 g
    Bearing type GEN2
  • OE equivalents

    OE equivalents
    Brand OE reference
    CITROEN 9817592480
    DS 9817592480
    PEUGEOT 9817592480
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    CITROEN Berlingo Berlingo (K9) 06/2018 => FRONT INFERIOR L/R
    Left / Right
    CITROEN C4 Picasso C4 Picasso II 05/2013 => 04/2018 FRONT Left / Right
    CITROEN C4 SpaceTourer C4 SpaceTourer 04/2018 => FRONT Left / Right
    CITROEN C5 Aircross C5 Aircross (C84) 09/2018 => FRONT Left / Right
    PEUGEOT Partner Partner (K9) Version VU du Rifter 10/2018 => FRONT Left / Right
    PEUGEOT 308 308 II (T9) 07/2013 => 04/2017 FRONT Left / Right
    PEUGEOT 308 308 II phase II (T9) 04/2017 => FRONT Left / Right
    PEUGEOT 3008 3008 II (P84) 07/2016 => FRONT Left / Right
    PEUGEOT 5008 5008 II (P87) 01/2017 => FRONT Left / Right
    PEUGEOT 508 508 II (R8) 09/2018 => FRONT Left / Right
    PEUGEOT Rifter Rifter (K9) 06/2018 => FRONT Left / Right
    INFERIOR L/R
    DS DS7 DS7 Crossback 11/2017 => FRONT Left / Right

Last product search