Technical data

M260.02

SUSPENSION BEARING

  • Visual(s)

  • Main features

    Main features
    External diameter 1 91 mm
    NTN-SNR recommends Hazet tool 4910/13 + 4915/15
    Width 1 14 mm
    Weight 102 g
    Bearing type GEN2
  • OE equivalents

    OE equivalents
    Brand OE reference
    ALFA ROMEO 0060501466 | 60501466
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    ALFA ROMEO 164 164 07/1987 => 09/1992 FRONT Left / Right
    ALFA ROMEO 164 164 FL92 09/1992 => 09/1998 FRONT Left / Right
    ALFA ROMEO 164 164 Super 09/1992 => 09/1998 FRONT Left / Right
    ALFA ROMEO 33 33 08/1983 => 07/1989 FRONT Left / Right
    ALFA ROMEO 33 33 08/1989 => 09/1994 FRONT Left / Right

Last product search