Technical data

MLE71912CVUJ74S

High precision angular contact ball bearings

High precision angular contact ball bearing, sealed series ML, laminated resin cage centred on outer ring

High precision angular contact ball bearing, sealed series ML, laminated resin cage centred on outer ring
  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    d 60 mm
    D 85 mm
    B 13 mm
    d1 68.1 mm
    d2 66.15 mm
    D1 78.71 mm
    D2 80.31 mm
    a 17 mm
    Contact angle α 17 °
    rs min 1 mm
    r1s min 0.3 mm
    f0 8.64
    Precision class P4S
    Mass 0.19 kg
    Brand SNR
  • Product performance

    Product performance
    Dynamic load, C 10.3 kN
    Static load, C0 8.2 kN
    Fatigue limit load, Cu 0.44 kN
    Nlim (grease) 22,000 Tr/min
    Axial displacement K Factor 1.01
    Preload level 7
    Preload value 0.05 kN
    Axial rigidity 51 N/µm
    Radial rigidity 259 N/µm
    Min operating temperature, Tmin -20 °C
    Max operating temperature, Tmax 120 °C
    Characteristic cage frequency, FTF 0.46 Hz
    Characteristic rolling element frequency, BSF 12.83 Hz
    Characteristic outer ring frequency, BPF0 14.81 Hz
    Characteristic inner ring frequency, BPFI 17.19 Hz
  • Abutment dimensions

    Abutment dimensions
    da min 65.5 mm
    db min 65.5 mm
    Da max 79.5 mm
    Db max 79.5 mm
    r1a max 0.3 mm
    ra max 1 mm
    D6 70 mm
  • Calculation factors

    Calculation factors

Last product search