Skip to Header
Skip to Main Content
Skip to Footer
E-Shop
English
Français
Deutsch
Italiano
Español
Português do Brasil
Polski
Русский
Türkçe
Back
Auto aftermarket
Automotive Solutions
Wheel Bearings
Wheel Bearing Kits
Unit Wheel Bearings
Brake Discs with Integrated Bearings
Brake
Constant Velocity Joints (CVJ)
Driveshaft kits
Inboard Joint Kits
Outboard Joint Kits
Inboard Boot Kits
Outboard Boot Kits
Suspension
Strut Bearing Kits
Unit Strut Bearings
Filtering components
Suspension Arm Kits
Snr Ap Suspension Bearing
Shock Absorbers
Shock Absorbers Superkits
Sensors
Crankshaft sensor
Tire Pressure monitoring Sensor
Exhaust gas pressure sensor
Camshaft position sensor
Wheel Speed Sensors
Coolant temperature sensor
Exhaust gas temperature sensor
Engine timing
Timing Belt Kits with Water Pump
Timing Belt Kits
Timing Chain Kit
Timing Idlers
Timing Tensioners
Electric Water Pumps
eMotor Bearings
Heavy Duty Bearings
Heavy Duty Wheel Bearings
Heavy Duty Gearbox Bearings
Heavy Duty Alternator Bearings
Wheel hub unit with bearing
Auxiliary system
Auxiliary Kits
Auxiliary System Kits with Water Pump
Auxiliary Belt Idlers
Auxiliary Belt Tensioners
Crankshaft Pulleys
Alternator Pulley
Poly V-Belt
V-Belt
Clutch Release Bearings
Gearbox Bearings
Air Conditioning Compressor Bearings
Tooling
Industry solutions
Industry solutions products
Ball Bearings
Radial ball bearings
Thrust ball bearings
Roller bearings
Spherical roller bearings
Cylindrical roller bearings
Tapered roller bearings
Thrust roller bearings
Needle roller bearings
Drawn cup needle roller bearings
Needle roller bearing, machined rings
Cam & roller followers
Needle roller and cage assemblies
Inner rings
Thrust cylindrical roller bearings
Thrust needle roller bearings
Combined bearings
Thrust bearings
Thrust ball bearings
Thrust roller bearings
Thrust needle roller bearings
Bearing housings
Split bearing housings SNC(D)
Large split housings SNCD
Unsplit housings ZLOE, ZLG
Oil lubricated housings SNOE
Flanged housings 722500
Independant disc harrow hub
Bearing units
Bearing units
Insert bearings
Protective covers and caps
High precision bearings
High precision angular contact ball bearings
Linear Motion
Ball Screws
Linear Guides
Ball Bushings
Accessories
Adaptater sleeve
Withdrawal sleeve
Nuts
Locking devices
Tools - Lubrication
Tools
Lubrication
Market range
SENTINEL Series
Bike Range
Our tools
Bearing Calculator Tool
Bearing Technology
Care & maintenance in video
High Precision Interchange Tool
Partnership Program Platform
Prefixes and Suffixes signification
SNR CAD drawings
NTN CAD drawings
Linear Guide Configurator
Configurator AX CAD
AXE SYSTEMS CAD Configurator
Ball screw interchange & configurator
Training
Industry MasterClass
Documentation
Product Analysis
Technical Assistance
Audit of assembly lines
Aerospace inspection and repair
Home
Industry solutions
Bearing Housings
Unsplit housings ZLOE, ZLG
88 results for Unsplit housings ZLOE, ZLG
Multiple bearing housings, that allow the usage of
different bearing combinations
.
Filter your products
Filter your products
Bearing housing type
1A
7
1B
6
AA
16
AB
16
AC
16
AD
9
Show more...
Shaft diameter of bearing housing (d)
20mm -> 60mm
18
60mm -> 80mm
26
80mm -> 100mm
40
100mm -> 120mm
21
120mm -> 160mm
6
«
1
2
3
»
DLG 314 AD -
SNR
Unsplit housings ZLOE, ZLG
Industry - Alternative
Loading...
DLG 314 AE -
SNR
Unsplit housings ZLOE, ZLG
Industry - Alternative
Loading...
DLG 314 AF -
SNR
Unsplit housings ZLOE, ZLG
Industry - Alternative
Loading...
DLG 315 AD -
SNR
Unsplit housings ZLOE, ZLG
Industry - Alternative
Loading...
DLG 315 AE -
SNR
Unsplit housings ZLOE, ZLG
Industry - Alternative
Loading...
DLG 315 AF -
SNR
Unsplit housings ZLOE, ZLG
Industry - Alternative
Loading...
DLG 316 AD -
SNR
Unsplit housings ZLOE, ZLG
Industry - Alternative
Loading...
DLG 316 AE -
SNR
Unsplit housings ZLOE, ZLG
Industry - Alternative
Loading...
DLG 316 AF -
SNR
Unsplit housings ZLOE, ZLG
Industry - Alternative
Loading...
DLG 317 AD -
SNR
Unsplit housings ZLOE, ZLG
Industry - Alternative
Loading...
DLG 317 AE -
SNR
Unsplit housings ZLOE, ZLG
Industry - Alternative
Loading...
DLG 317 AF -
SNR
Unsplit housings ZLOE, ZLG
Industry - Alternative
Loading...
DLG 318 AD -
SNR
Unsplit housings ZLOE, ZLG
Industry - Alternative
Loading...
DLG 318 AE -
SNR
Unsplit housings ZLOE, ZLG
Industry - Alternative
Loading...
DLG 318 AF -
SNR
Unsplit housings ZLOE, ZLG
Industry - Alternative
Loading...
DLG 319 AD -
SNR
Unsplit housings ZLOE, ZLG
Industry - Alternative
Loading...
DLG 319 AE -
SNR
Unsplit housings ZLOE, ZLG
Industry - Alternative
Loading...
DLG 319 AF -
SNR
Unsplit housings ZLOE, ZLG
Industry - Alternative
Loading...
DLG 320 AD -
SNR
Unsplit housings ZLOE, ZLG
Industry - Alternative
Loading...
DLG 320 AE -
SNR
Unsplit housings ZLOE, ZLG
Industry - Alternative
Loading...
«
1
2
3
»
Please enable JavaScript to continue using this application.