Technical data
N.208.EG15
Single row cylindrical roller bearings
Single row cylindrical roller bearing, floating, separable, polyamide cage
Single row cylindrical roller bearing, floating, separable, polyamide cage

-
Visual(s)
-
Product definition
d 40 mm D 80 mm B 18 mm E 71.5 mm F 49.5 mm d1 54 mm rs min 1.1 mm r1s min 1.1 mm Radial clearance class CN Mass (without HJ ring) 0.36 kg Brand SNR -
Product performance
Dynamic load, C 54.4 kN Static load, C0 53.8 kN Fatigue limit load, Cu 6.6 kN Nref 7,600 Tr/min Nlim 11,000 Tr/min Min operating temperature, Tmin -20 °C Max operating temperature, Tmax 120 °C Characteristic cage frequency, FTF 0.41 Hz Characteristic rolling element frequency, BSF 5.32 Hz Characteristic outer ring frequency, BPF0 5.73 Hz Characteristic inner ring frequency, BPFI 8.27 Hz -
Abutment dimensions
da min 46.5 mm Da max 73.5 mm Db min 72 mm Dc max 69 mm ra max 1 mm r1a max 1 mm -
Calculation factors