Technical data
N.211.EG15
Single row cylindrical roller bearings
Single row cylindrical roller bearing, floating, separable, polyamide cage
Single row cylindrical roller bearing, floating, separable, polyamide cage

-
Visual(s)
-
Product definition
d 55 mm D 100 mm B 21 mm E 90 mm F 66 mm d1 70.8 mm rs min 1.5 mm r1s min 1.1 mm Radial clearance class CN Mass (without HJ ring) 0.67 kg Brand SNR -
Product performance
Dynamic load, C 83.1 kN Static load, C0 94.2 kN Fatigue limit load, Cu 11.5 kN Nref 5,800 Tr/min Nlim 8,300 Tr/min Min operating temperature, Tmin -20 °C Max operating temperature, Tmax 120 °C Characteristic cage frequency, FTF 0.42 Hz Characteristic rolling element frequency, BSF 6.35 Hz Characteristic outer ring frequency, BPF0 7.19 Hz Characteristic inner ring frequency, BPFI 9.81 Hz -
Abutment dimensions
da min 63 mm Da max 93.5 mm Db min 91 mm Dc max 88 mm ra max 1.5 mm r1a max 1 mm -
Calculation factors