Technical data
N.212.EG15
Single row cylindrical roller bearings
Single row cylindrical roller bearing, floating, separable, polyamide cage
Single row cylindrical roller bearing, floating, separable, polyamide cage

-
Visual(s)
-
Product definition
d 60 mm D 110 mm B 22 mm E 100 mm F 72 mm d1 77.5 mm rs min 1.5 mm r1s min 1.5 mm Radial clearance class CN Mass (without HJ ring) 0.83 kg Brand SNR -
Product performance
Dynamic load, C 94 kN Static load, C0 102 kN Fatigue limit load, Cu 12.4 kN Nref 5,400 Tr/min Nlim 7,500 Tr/min Min operating temperature, Tmin -20 °C Max operating temperature, Tmax 120 °C Characteristic cage frequency, FTF 0.42 Hz Characteristic rolling element frequency, BSF 5.98 Hz Characteristic outer ring frequency, BPF0 6.7 Hz Characteristic inner ring frequency, BPFI 9.3 Hz -
Abutment dimensions
da min 68 mm Da max 102 mm Db min 101 mm Dc max 97 mm ra max 1.5 mm r1a max 1.5 mm -
Calculation factors