Technical data
N1092
Single row cylindrical roller bearings
Single row cylindrical roller bearing, floating, separable, brass cage
Single row cylindrical roller bearing, floating, separable, brass cage

-
Visual(s)
-
Product definition
d 460 mm D 680 mm B 100 mm E 624 mm F 516 mm d1 537.6 mm rs min 6 mm r1s min 6 mm Radial clearance class CN Mass (without HJ ring) 120 kg Brand NTN -
Product performance
Dynamic load, C 1,540 kN Static load, C0 2,630 kN Fatigue limit load, Cu 190 kN Nlim (oil) 1,000 Tr/min Nlim (grease) 850 Tr/min Min operating temperature, Tmin -40 °C Max operating temperature, Tmax 120 °C -
Abutment dimensions
da min 484 mm Da max 656 mm Db min 628 mm Dc max 620 mm ra max 5 mm r1a max 5 mm -
Calculation factors