Technical datasheet
N206ET2XC3
Single row cylindrical roller bearings
Single row cylindrical roller bearing, floating, separable, polyamide cage
Single row cylindrical roller bearing, floating, separable, polyamide cage

-
Visual(s)
-
Product definition
d 30 mm D 62 mm B 16 mm E 55.5 mm F 37.5 mm d1 41.1 mm rs min 1 mm r1s min 0.6 mm Radial clearance class C3 Mass (without HJ ring) 0.2 kg Brand NTN -
Product performance
Dynamic load, C 39 kN Static load, C0 37.5 kN Fatigue limit load, Cu 4.55 kN Nlim (oil) 13,000 Tr/min Nlim (grease) 11,000 Tr/min Min operating temperature, Tmin -20 °C Max operating temperature, Tmax 120 °C Characteristic cage frequency, FTF 0.4 Hz Characteristic rolling element frequency, BSF 4.97 Hz Characteristic outer ring frequency, BPF0 5.24 Hz Characteristic inner ring frequency, BPFI 7.76 Hz -
Abutment dimensions
da min 35 mm Da max 58 mm Db min 56 mm Dc max 53 mm ra max 1 mm r1a max 0.6 mm -
Calculation factors