Technical data
N214C3
Single row cylindrical roller bearings
Single row cylindrical roller bearing, floating, separable, pressed steel cage
Single row cylindrical roller bearing, floating, separable, pressed steel cage

-
Visual(s)
-
Product definition
d 70 mm D 125 mm B 24 mm E 110.5 mm F 84.5 mm d1 89.6 mm rs min 1.5 mm r1s min 1.5 mm Radial clearance class C3 Mass (without HJ ring) 1.16 kg Brand NTN -
Product performance
Dynamic load, C 83.5 kN Static load, C0 95 kN Fatigue limit load, Cu 11.6 kN Nlim (oil) 6,500 Tr/min Nlim (grease) 5,500 Tr/min Min operating temperature, Tmin -40 °C Max operating temperature, Tmax 120 °C -
Abutment dimensions
da min 78 mm Da max 117 mm Db min 113 mm Dc max 109 mm ra max 1.5 mm r1a max 1.5 mm -
Calculation factors