Technical data
N215G1P5
Single row cylindrical roller bearings
Single row cylindrical roller bearing, floating, separable, brass cage
Single row cylindrical roller bearing, floating, separable, brass cage

-
Visual(s)
-
Product definition
d 75 mm D 130 mm B 25 mm E 116.5 mm F 88.5 mm d1 94 mm rs min 1.5 mm r1s min 1.5 mm Radial clearance class CN Mass (without HJ ring) 1.21 kg Brand NTN -
Product performance
Dynamic load, C 96.5 kN Static load, C0 111 kN Fatigue limit load, Cu 13.4 kN Nlim (oil) 6,000 Tr/min Nlim (grease) 5,100 Tr/min Min operating temperature, Tmin -40 °C Max operating temperature, Tmax 120 °C Characteristic cage frequency, FTF 0.43 Hz Characteristic rolling element frequency, BSF 7.18 Hz Characteristic outer ring frequency, BPF0 6.91 Hz Characteristic inner ring frequency, BPFI 9.09 Hz -
Abutment dimensions
da min 83 mm Da max 122 mm Db min 118 mm Dc max 115 mm ra max 1.5 mm r1a max 1.5 mm -
Calculation factors