Technical data

NA0-20X35X17

Needle roller bearing, machined-ring, separable, with inner ring

Needle roller bearing, machined-rings, separable, with inner ring

Needle roller bearing, machined-rings, separable, with inner ring
  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    d 17 mm
    D 35 mm
    C 17 mm
    F 25 mm
    E 29 mm
    rs min 0.3 mm
    Dw 2 mm
    Lw 13.8 mm
    Lubrication hole on outer ring Non/No
    Lubrication hole on inner ring Non/No
    Radial clearance class CN
    Precision class P0
    Mass 0.08 kg
    Brand NTN
  • Product performance

    Product performance
    Cr 14.2 kN
    C0r 24 kN
    Nlim (grease) 11,000 Tr/min
    Nlim (oil) 16,000 Tr/min
    Min operating temperature, Tmin -20 °C
    Max operating temperature, Tmax 120 °C
    Characteristic cage frequency, FTF 0.46 Hz
    Characteristic rolling element frequency, BSF 13.43 Hz
    Characteristic outer ring frequency, BPF0 10.18 Hz
    Characteristic inner ring frequency, BPFI 11.82 Hz
  • Abutment dimensions

    Abutment dimensions
    da min 22 mm
    db 28.4 mm
    Da max 33 mm
    Db 25.6 mm
    ras max 0.3 mm

Last product search