Technical data

NA0-35X50X17

Needle roller bearing, machined-ring, separable, with inner ring

Needle roller bearing, machined-rings, separable, with inner ring

Needle roller bearing, machined-rings, separable, with inner ring
  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    d 33 mm
    D 50 mm
    C 17 mm
    F 40 mm
    E 45 mm
    rs min 0.3 mm
    Dw 2.5 mm
    Lw 13.8 mm
    Lubrication hole on outer ring Non/No
    Lubrication hole on inner ring Non/No
    Radial clearance class CN
    Precision class P0
    Mass 0.11 kg
    Brand NTN
  • Product performance

    Product performance
    Cr 21.8 kN
    C0r 41.5 kN
    Nlim (grease) 6,500 Tr/min
    Nlim (oil) 10,000 Tr/min
    Min operating temperature, Tmin -20 °C
    Max operating temperature, Tmax 120 °C
    Characteristic cage frequency, FTF 0.47 Hz
    Characteristic rolling element frequency, BSF 16.94 Hz
    Characteristic outer ring frequency, BPF0 14.12 Hz
    Characteristic inner ring frequency, BPFI 15.88 Hz
  • Abutment dimensions

    Abutment dimensions
    da min 37 mm
    db 44.4 mm
    Da max 48 mm
    Db 40.6 mm
    ras max 0.3 mm

Last product search