Technical data

NA2201XLL/3AS

Roller follower with inner ring

  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    d 12 mm
    D 32 mm
    C 13.8 mm
    F 16 mm
    B 14 mm
    e 22 mm
    Dw 2 mm
    Lw 7.3 mm
    rs min 0.3 mm
    Bearing with/without cage Avec
    Radial clearance class CN
    Precision class P0
    Mass 0.07 kg
    Brand NTN
  • Product performance

    Product performance
    Cr 8.1 kN
    C0r 10.3 kN
    Track load capacity cylindrical outer ring 8.05 kN
    Nlim (grease) 9,500 Tr/min
    Min operating temperature, Tmin -20 °C
    Max operating temperature, Tmax 100 °C
    Characteristic cage frequency, FTF 0.44 Hz
    Characteristic rolling element frequency, BSF 8.89 Hz
    Characteristic outer ring frequency, BPF0 8 Hz
    Characteristic inner ring frequency, BPFI 10 Hz

Last product search