Technical data

NA4824

Needle roller bearing, machined-ring, with inner ring

Needle roller bearing, machined-rings, with inner ring, double-side ribs

Needle roller bearing, machined-rings, with inner ring, double-side ribs
  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    d 120 mm
    D 150 mm
    C 30 mm
    F 130 mm
    rs min 1 mm
    s max 0.8 mm
    Dw 6 mm
    Lw 24 mm
    Lubrication hole on outer ring Oui/Yes
    k 3.5 mm
    Lubrication hole on inner ring Non/No
    Radial clearance class CN
    Precision class P0
    Mass 1.17 kg
    Brand NTN
  • Product performance

    Product performance
    Cr 99.5 kN
    C0r 233 kN
    Nlim (grease) 2,100 Tr/min
    Nlim (oil) 3,100 Tr/min
    Min operating temperature, Tmin -20 °C
    Max operating temperature, Tmax 120 °C
    Characteristic cage frequency, FTF 0.48 Hz
    Characteristic rolling element frequency, BSF 22.62 Hz
    Characteristic outer ring frequency, BPF0 20.07 Hz
    Characteristic inner ring frequency, BPFI 21.93 Hz
  • Abutment dimensions

    Abutment dimensions
    da min 125 mm
    Da max 145 mm
    ras max 1 mm

Last product search