Technical data

NA4876

Needle roller bearing, machined-ring, with inner ring

Needle roller bearing, machined-rings, with inner ring, double-side ribs

Needle roller bearing, machined-rings, with inner ring, double-side ribs
  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    d 380 mm
    D 480 mm
    C 100 mm
    F 415 mm
    rs min 2.1 mm
    s max 2 mm
    Dw 20 mm
    Lw 80 mm
    Lubrication hole on outer ring Oui/Yes
    k 5 mm
    Lubrication hole on inner ring Non/No
    Radial clearance class CN
    Precision class P0
    Mass 44.5 kg
    Brand NTN
  • Product performance

    Product performance
    Cr 1,000 kN
    C0r 2,840 kN
    Nlim (grease) 650 Tr/min
    Nlim (oil) 950 Tr/min
    Min operating temperature, Tmin -20 °C
    Max operating temperature, Tmax 120 °C
    Characteristic cage frequency, FTF 0.48 Hz
    Characteristic rolling element frequency, BSF 21.7 Hz
    Characteristic outer ring frequency, BPF0 20.99 Hz
    Characteristic inner ring frequency, BPFI 23.01 Hz
  • Abutment dimensions

    Abutment dimensions
    da min 391 mm
    Da max 469 mm
    ras max 2 mm

Last product search