Technical data

NA4905LL/3AS

Needle roller bearing, machined-ring, with inner ring

  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    d 25 mm
    D 42 mm
    B 18 mm
    C 17 mm
    F 30 mm
    rs min 0.3 mm
    Dw 4 mm
    Lw 9.8 mm
    Lubrication hole on outer ring Oui/Yes
    k 3 mm
    Lubrication hole on inner ring Oui/Yes
    Radial clearance class CN
    Precision class P0
    Mass 0.09 kg
    Brand NTN
  • Product performance

    Product performance
    Cr 16 kN
    C0r 22.6 kN
    Nlim (grease) 6,500 Tr/min
    Min operating temperature, Tmin -20 °C
    Max operating temperature, Tmax 100 °C
    Characteristic cage frequency, FTF 0.44 Hz
    Characteristic rolling element frequency, BSF 8.38 Hz
    Characteristic outer ring frequency, BPF0 8.38 Hz
    Characteristic inner ring frequency, BPFI 10.62 Hz
  • Abutment dimensions

    Abutment dimensions
    da min 27 mm
    Da max 33 mm
    Db max 40 mm
    ras max 0.3 mm

Last product search