Technical data

NA4909LL/3AS

Needle roller bearing, machined-ring, with inner ring

  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    d 45 mm
    D 68 mm
    B 23 mm
    C 22 mm
    F 52 mm
    rs min 0.6 mm
    Dw 3 mm
    Lw 13.8 mm
    Lubrication hole on outer ring Oui/Yes
    k 3 mm
    Lubrication hole on inner ring Oui/Yes
    Radial clearance class CN
    Precision class P0
    Mass 0.29 kg
    Brand NTN
  • Product performance

    Product performance
    Cr 28.6 kN
    C0r 57 kN
    Nlim (grease) 3,800 Tr/min
    Min operating temperature, Tmin -20 °C
    Max operating temperature, Tmax 100 °C
    Characteristic cage frequency, FTF 0.47 Hz
    Characteristic rolling element frequency, BSF 18.28 Hz
    Characteristic outer ring frequency, BPF0 16.07 Hz
    Characteristic inner ring frequency, BPFI 17.93 Hz
  • Abutment dimensions

    Abutment dimensions
    da min 49 mm
    Da max 55 mm
    Db max 64 mm
    ras max 0.6 mm

Last product search