Technical data

NA4924C3

Needle roller bearing, machined-ring, with inner ring

Needle roller bearing, machined-rings, with inner ring, double-side ribs, lubrication hole

Needle roller bearing, machined-rings, with inner ring, double-side ribs, lubrication hole
  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    d 120 mm
    D 165 mm
    C 45 mm
    F 135 mm
    rs min 1.1 mm
    s max 2 mm
    Dw 9 mm
    Lw 36 mm
    Lubrication hole on outer ring Oui/Yes
    k 3.5 mm
    Lubrication hole on inner ring Non/No
    Radial clearance class C3
    Precision class P0
    Mass 2.84 kg
    Brand NTN
  • Product performance

    Product performance
    Cr 180 kN
    C0r 380 kN
    Nlim (grease) 2,000 Tr/min
    Nlim (oil) 3,000 Tr/min
    Min operating temperature, Tmin -20 °C
    Max operating temperature, Tmax 120 °C
    Characteristic cage frequency, FTF 0.47 Hz
    Characteristic rolling element frequency, BSF 15.94 Hz
    Characteristic outer ring frequency, BPF0 14.06 Hz
    Characteristic inner ring frequency, BPFI 15.94 Hz
  • Abutment dimensions

    Abutment dimensions
    da min 126.5 mm
    Da max 158.5 mm
    ras max 1 mm

Last product search