Technical data

NA5914

Needle roller bearing, machined-ring, with inner ring

Needle roller bearing, machined-rings, with inner ring, double-side ribs, lubrication hole

Needle roller bearing, machined-rings, with inner ring, double-side ribs, lubrication hole
  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    d 70 mm
    D 100 mm
    C 40 mm
    F 80 mm
    rs min 1 mm
    s max 1.5 mm
    Dw 7 mm
    Lw 32 mm
    Lubrication hole on outer ring Oui/Yes
    k 3 mm
    Lubrication hole on inner ring Non/No
    Radial clearance class CN
    Precision class P0
    Mass 1.06 kg
    Brand NTN
  • Product performance

    Product performance
    Cr 103 kN
    C0r 187 kN
    Nlim (grease) 3,300 Tr/min
    Nlim (oil) 5,000 Tr/min
    Min operating temperature, Tmin -20 °C
    Max operating temperature, Tmax 120 °C
    Characteristic cage frequency, FTF 0.46 Hz
    Characteristic rolling element frequency, BSF 12.35 Hz
    Characteristic outer ring frequency, BPF0 10.12 Hz
    Characteristic inner ring frequency, BPFI 11.88 Hz
  • Abutment dimensions

    Abutment dimensions
    da min 75 mm
    Da max 95 mm
    ras max 1 mm

Last product search