Technical data

NA6907R

Needle roller bearing, machined-ring, with inner ring

  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    d 35 mm
    D 55 mm
    C 36 mm
    F 42 mm
    rs min 0.6 mm
    s max 0.5 mm
    Dw 4 mm
    Lw 13.8 mm
    Lubrication hole on outer ring Oui/Yes
    k 2.5 mm
    Lubrication hole on inner ring Non/No
    Radial clearance class CN
    Precision class P0
    Mass 0.31 kg
    Brand NTN
  • Product performance

    Product performance
    Cr 49 kN
    C0r 86.5 kN
    Nlim (grease) 6,500 Tr/min
    Nlim (oil) 9,500 Tr/min
    Min operating temperature, Tmin -20 °C
    Max operating temperature, Tmax 120 °C
    Characteristic cage frequency, FTF 0.46 Hz
    Characteristic rolling element frequency, BSF 11.41 Hz
    Characteristic outer ring frequency, BPF0 10.04 Hz
    Characteristic inner ring frequency, BPFI 11.96 Hz
  • Abutment dimensions

    Abutment dimensions
    da min 39 mm
    Da max 51 mm
    ras max 0.6 mm

Last product search