Technical data

NACV16LL/3AS

Roller follower with inner ring

  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    d 7.94 mm
    D 25.4 mm
    C 15.88 mm
    F 14 mm
    B 17.46 mm
    e 19.5 mm
    R 500 mm
    Dw 2 mm
    Lw 9.8 mm
    Bearing with/without cage Sans
    Radial clearance class CN
    Precision class P0
    Mass 0.06 kg
    Brand NTN
  • Product performance

    Product performance
    Cr 11.7 kN
    C0r 18.9 kN
    Track load capacity spherical outer ring 2.06 kN
    Nlim (grease) 7,100 Tr/min
    Min operating temperature, Tmin -20 °C
    Max operating temperature, Tmax 100 °C
    Characteristic cage frequency, FTF 0.44 Hz
    Characteristic rolling element frequency, BSF 7.88 Hz
    Characteristic outer ring frequency, BPF0 10.94 Hz
    Characteristic inner ring frequency, BPFI 14.06 Hz

Last product search