Technical data

NATR12LL/3AS

Roller follower with inner ring

  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    d 12 mm
    D 32 mm
    C 14 mm
    F 17 mm
    B 15 mm
    e 25 mm
    R 500 mm
    Dw 2 mm
    Lw 7.8 mm
    Bearing with/without cage Avec
    Radial clearance class CN
    Precision class P0
    Mass 0.07 kg
    Brand NTN
  • Product performance

    Product performance
    Cr 8.85 kN
    C0r 11.7 kN
    Track load capacity spherical outer ring 2.86 kN
    Nlim (grease) 9,000 Tr/min
    Min operating temperature, Tmin -20 °C
    Max operating temperature, Tmax 100 °C
    Characteristic cage frequency, FTF 0.45 Hz
    Characteristic rolling element frequency, BSF 9.4 Hz
    Characteristic outer ring frequency, BPF0 8.5 Hz
    Characteristic inner ring frequency, BPFI 10.5 Hz

Last product search