Technical data

NATR15LL/3AS

Roller follower with inner ring

  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    d 15 mm
    D 35 mm
    C 18 mm
    F 20 mm
    B 19 mm
    e 27 mm
    R 500 mm
    Dw 2 mm
    Lw 11.8 mm
    Bearing with/without cage Avec
    Radial clearance class CN
    Precision class P0
    Mass 0.1 kg
    Brand NTN
  • Product performance

    Product performance
    Cr 13.3 kN
    C0r 20.8 kN
    Track load capacity spherical outer ring 3.2 kN
    Nlim (grease) 7,500 Tr/min
    Min operating temperature, Tmin -20 °C
    Max operating temperature, Tmax 100 °C
    Characteristic cage frequency, FTF 0.46 Hz
    Characteristic rolling element frequency, BSF 10.91 Hz
    Characteristic outer ring frequency, BPF0 10 Hz
    Characteristic inner ring frequency, BPFI 12 Hz

Last product search