Technical data

NATV15XLL/3AS

Roller follower with inner ring

  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    d 15 mm
    D 35 mm
    C 18 mm
    F 20 mm
    B 19 mm
    e 27 mm
    Dw 1.97 mm
    Lw 13.8 mm
    Bearing with/without cage Sans
    Radial clearance class CN
    Precision class P0
    Mass 0.1 kg
    Brand NTN
  • Product performance

    Product performance
    Cr 18.4 kN
    C0r 38 kN
    Track load capacity cylindrical outer ring 11.9 kN
    Nlim (grease) 5,000 Tr/min
    Min operating temperature, Tmin -20 °C
    Max operating temperature, Tmax 100 °C
    Characteristic cage frequency, FTF 0.46 Hz
    Characteristic rolling element frequency, BSF 11.06 Hz
    Characteristic outer ring frequency, BPF0 15.93 Hz
    Characteristic inner ring frequency, BPFI 19.07 Hz

Last product search