Technical data

NATV17XLL/3AS

Roller follower with inner ring

  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    d 17 mm
    D 40 mm
    C 20 mm
    F 22 mm
    B 21 mm
    e 32 mm
    Dw 1.98 mm
    Lw 13.8 mm
    Bearing with/without cage Sans
    Radial clearance class CN
    Precision class P0
    Mass 0.14 kg
    Brand NTN
  • Product performance

    Product performance
    Cr 19.4 kN
    C0r 42 kN
    Track load capacity cylindrical outer ring 14.5 kN
    Nlim (grease) 4,500 Tr/min
    Min operating temperature, Tmin -20 °C
    Max operating temperature, Tmax 100 °C
    Characteristic cage frequency, FTF 0.46 Hz
    Characteristic rolling element frequency, BSF 12.03 Hz
    Characteristic outer ring frequency, BPF0 17.43 Hz
    Characteristic inner ring frequency, BPFI 20.57 Hz

Last product search