Technical data

NATV20LL/2AS

Roller follower with inner ring

  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    d 20 mm
    D 47 mm
    C 24 mm
    F 25 mm
    B 25 mm
    e 37 mm
    R 500 mm
    Dw 2.53 mm
    Lw 17.8 mm
    Bearing with/without cage Sans
    Radial clearance class CN
    Precision class P0
    Mass 0.25 kg
    Brand NTN
  • Product performance

    Product performance
    Cr 28.8 kN
    C0r 61 kN
    Track load capacity spherical outer ring 4.7 kN
    Nlim (grease) 4,000 Tr/min
    Min operating temperature, Tmin -20 °C
    Max operating temperature, Tmax 100 °C
    Characteristic cage frequency, FTF 0.45 Hz
    Characteristic rolling element frequency, BSF 10.79 Hz
    Characteristic outer ring frequency, BPF0 15.44 Hz
    Characteristic inner ring frequency, BPFI 18.56 Hz

Last product search