Technical data

NATV25LL/3AS

Roller follower with inner ring

  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    d 25 mm
    D 52 mm
    C 24 mm
    F 30 mm
    B 25 mm
    e 42 mm
    R 500 mm
    Dw 2.48 mm
    Lw 17.8 mm
    Bearing with/without cage Sans
    Radial clearance class CN
    Precision class P0
    Mass 0.28 kg
    Brand NTN
  • Product performance

    Product performance
    Cr 31.5 kN
    C0r 73.5 kN
    Track load capacity spherical outer ring 5.5 kN
    Nlim (grease) 3,300 Tr/min
    Min operating temperature, Tmin -20 °C
    Max operating temperature, Tmax 100 °C
    Characteristic cage frequency, FTF 0.46 Hz
    Characteristic rolling element frequency, BSF 13.02 Hz
    Characteristic outer ring frequency, BPF0 18.94 Hz
    Characteristic inner ring frequency, BPFI 22.06 Hz

Last product search