Technical data

NATV30LL/3AS

Roller follower with inner ring

  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    d 30 mm
    D 62 mm
    C 28 mm
    F 38 mm
    B 29 mm
    e 51 mm
    R 500 mm
    Dw 3.16 mm
    Lw 21.8 mm
    Bearing with/without cage Sans
    Radial clearance class CN
    Precision class P0
    Mass 0.48 kg
    Brand NTN
  • Product performance

    Product performance
    Cr 47.5 kN
    C0r 115 kN
    Track load capacity spherical outer ring 6.95 kN
    Nlim (grease) 2,600 Tr/min
    Min operating temperature, Tmin -20 °C
    Max operating temperature, Tmax 100 °C
    Characteristic cage frequency, FTF 0.46 Hz
    Characteristic rolling element frequency, BSF 12.95 Hz
    Characteristic outer ring frequency, BPF0 18.93 Hz
    Characteristic inner ring frequency, BPFI 22.07 Hz

Last product search