Technical data

NATV35LL/3AS

Roller follower with inner ring

  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    d 35 mm
    D 72 mm
    C 28 mm
    F 44.5 mm
    B 29 mm
    e 58 mm
    R 500 mm
    Dw 3.18 mm
    Lw 21.8 mm
    Bearing with/without cage Sans
    Radial clearance class CN
    Precision class P0
    Mass 0.65 kg
    Brand NTN
  • Product performance

    Product performance
    Cr 52 kN
    C0r 134 kN
    Track load capacity spherical outer ring 8.05 kN
    Nlim (grease) 2,200 Tr/min
    Min operating temperature, Tmin -20 °C
    Max operating temperature, Tmax 100 °C
    Characteristic cage frequency, FTF 0.47 Hz
    Characteristic rolling element frequency, BSF 14.93 Hz
    Characteristic outer ring frequency, BPF0 21.93 Hz
    Characteristic inner ring frequency, BPFI 25.07 Hz

Last product search