Technical data

NATV40/3AS

Roller follower with inner ring

Needle roller bearing, roller follower, full-complement roller, with inner ring, spherical outer ring

Needle roller bearing, roller follower, full-complement roller, with inner ring, spherical outer ring
  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    d 40 mm
    D 80 mm
    C 30 mm
    F 50 mm
    B 32 mm
    e 66 mm
    R 500 mm
    Dw 3.94 mm
    Lw 24.8 mm
    Bearing with/without cage Sans
    Radial clearance class CN
    Precision class P0
    Mass 0.89 kg
    Brand NTN
  • Product performance

    Product performance
    Cr 68.5 kN
    C0r 171 kN
    Track load capacity spherical outer ring 9.8 kN
    Nlim (grease) 2,000 Tr/min
    Min operating temperature, Tmin -20 °C
    Max operating temperature, Tmax 120 °C
    Characteristic cage frequency, FTF 0.46 Hz
    Characteristic rolling element frequency, BSF 13.62 Hz
    Characteristic outer ring frequency, BPF0 19.93 Hz
    Characteristic inner ring frequency, BPFI 23.07 Hz

Last product search