Technical data

NK21/16R+1R17X21X16

Needle roller bearing, machined-ring, with inner ring

Needle roller bearing, machined-rings, with inner ring, double-side ribs, lubrication hole

Needle roller bearing, machined-rings, with inner ring, double-side ribs, lubrication hole
  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    d 17 mm
    D 29 mm
    C 16 mm
    F 21 mm
    rs min 0.3 mm
    s max 0.5 mm
    Dw 2.5 mm
    Lw 12.8 mm
    Lubrication hole on outer ring Oui/Yes
    k 2.5 mm
    Inner ring reference 1R17X21X16
    Lubrication hole on inner ring Non/No
    Radial clearance class CN
    Precision class P0
    Mass 0.04 kg
    Brand NTN
  • Product performance

    Product performance
    Cr 13.7 kN
    C0r 18.7 kN
    Nlim (grease) 13,000 Tr/min
    Nlim (oil) 19,000 Tr/min
    Min operating temperature, Tmin -20 °C
    Max operating temperature, Tmax 120 °C
    Characteristic cage frequency, FTF 0.45 Hz
    Characteristic rolling element frequency, BSF 9.29 Hz
    Characteristic outer ring frequency, BPF0 7.6 Hz
    Characteristic inner ring frequency, BPFI 9.4 Hz
  • Abutment dimensions

    Abutment dimensions
    da min 19 mm
    Da max 27 mm
    ras max 0.3 mm

Last product search