Technical data

NK45/30RCT+1R40X45X30

Needle roller bearing, machined-ring, with inner ring

Needle roller bearing, machined-rings, with inner ring, double-side ribs, lubrication hole

Needle roller bearing, machined-rings, with inner ring, double-side ribs, lubrication hole
  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    d 40 mm
    D 55 mm
    C 30 mm
    F 45 mm
    rs min 0.3 mm
    s max 1 mm
    Dw 3 mm
    Lw 25.4 mm
    Lubrication hole on outer ring Oui/Yes
    k 3 mm
    Inner ring reference 1R40X45X30
    Lubrication hole on inner ring Non/No
    Radial clearance class CN
    Precision class P0
    Mass 0.22 kg
    Brand NTN
  • Product performance

    Product performance
    Cr 41 kN
    C0r 85.5 kN
    Nlim (grease) 6,000 Tr/min
    Nlim (oil) 9,000 Tr/min
    Min operating temperature, Tmin -20 °C
    Max operating temperature, Tmax 120 °C
    Characteristic cage frequency, FTF 0.47 Hz
    Characteristic rolling element frequency, BSF 15.94 Hz
    Characteristic outer ring frequency, BPF0 13.59 Hz
    Characteristic inner ring frequency, BPFI 15.41 Hz
  • Abutment dimensions

    Abutment dimensions
    da min 42 mm
    Da max 53 mm
    ras max 0.3 mm

Last product search