Technical data

NK47/30R+1R42X47X30

Needle roller bearing, machined-ring, with inner ring

Needle roller bearing, machined-rings, with inner ring, double-side ribs, lubrication hole

Needle roller bearing, machined-rings, with inner ring, double-side ribs, lubrication hole
  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    d 42 mm
    D 57 mm
    C 30 mm
    F 47 mm
    rs min 0.3 mm
    s max 1 mm
    Dw 3 mm
    Lw 25.4 mm
    Lubrication hole on outer ring Oui/Yes
    k 3 mm
    Inner ring reference 1R42X47X30
    Lubrication hole on inner ring Non/No
    Radial clearance class CN
    Precision class P0
    Mass 0.22 kg
    Brand NTN
  • Product performance

    Product performance
    Cr 42.5 kN
    C0r 91.5 kN
    Nlim (grease) 5,500 Tr/min
    Nlim (oil) 8,500 Tr/min
    Min operating temperature, Tmin -20 °C
    Max operating temperature, Tmax 120 °C
    Characteristic cage frequency, FTF 0.47 Hz
    Characteristic rolling element frequency, BSF 16.61 Hz
    Characteristic outer ring frequency, BPF0 14.57 Hz
    Characteristic inner ring frequency, BPFI 16.43 Hz
  • Abutment dimensions

    Abutment dimensions
    da min 44 mm
    Da max 55 mm
    ras max 0.3 mm

Last product search