Technical data

NK50/25RCT+1R45X50X25

Needle roller bearing, machined-ring, with inner ring

Needle roller bearing, machined-rings, with inner ring, double-side ribs, lubrication hole

Needle roller bearing, machined-rings, with inner ring, double-side ribs, lubrication hole
  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    d 45 mm
    D 62 mm
    C 25 mm
    F 50 mm
    rs min 0.6 mm
    s max 1.5 mm
    Dw 3.5 mm
    Lw 18.8 mm
    Lubrication hole on outer ring Oui/Yes
    k 3 mm
    Inner ring reference 1R45X50X25
    Lubrication hole on inner ring Non/No
    Radial clearance class CN
    Precision class P0
    Mass 0.23 kg
    Brand NTN
  • Product performance

    Product performance
    Cr 38.5 kN
    C0r 74.5 kN
    Nlim (grease) 5,500 Tr/min
    Nlim (oil) 8,000 Tr/min
    Min operating temperature, Tmin -20 °C
    Max operating temperature, Tmax 120 °C
    Characteristic cage frequency, FTF 0.47 Hz
    Characteristic rolling element frequency, BSF 15.22 Hz
    Characteristic outer ring frequency, BPF0 14.02 Hz
    Characteristic inner ring frequency, BPFI 15.98 Hz
  • Abutment dimensions

    Abutment dimensions
    da min 48 mm
    Da max 58 mm
    ras max 0.6 mm

Last product search