Technical data

NK73/25R+1R65X73X25

Needle roller bearing, machined-ring, with inner ring

Needle roller bearing, machined-rings, with inner ring, double-side ribs, lubrication hole

Needle roller bearing, machined-rings, with inner ring, double-side ribs, lubrication hole
  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    d 65 mm
    D 90 mm
    C 25 mm
    F 73 mm
    rs min 0.6 mm
    s max 1 mm
    Dw 5 mm
    Lw 17.8 mm
    Lubrication hole on outer ring Oui/Yes
    k 3.5 mm
    Inner ring reference 1R65X73X25
    Lubrication hole on inner ring Non/No
    Radial clearance class CN
    Precision class P0
    Mass 0.47 kg
    Brand NTN
  • Product performance

    Product performance
    Cr 54 kN
    C0r 100 kN
    Nlim (grease) 3,700 Tr/min
    Nlim (oil) 5,500 Tr/min
    Min operating temperature, Tmin -20 °C
    Max operating temperature, Tmax 120 °C
    Characteristic cage frequency, FTF 0.47 Hz
    Characteristic rolling element frequency, BSF 15.54 Hz
    Characteristic outer ring frequency, BPF0 14.04 Hz
    Characteristic inner ring frequency, BPFI 15.96 Hz
  • Abutment dimensions

    Abutment dimensions
    da min 69 mm
    Da max 86 mm
    ras max 0.6 mm

Last product search