Technical data
NKX15T2
Combined bearings

-
Visual(s)
-
Product definition
Fw 15 mm dw 15 mm D 24 mm D1 28 mm C 23 mm C1 9 mm C2 6.5 mm rs min 0.3 mm Dw 2 mm Dw1 4.76 mm Lw 9.8 mm Lubrication hole on outer ring Oui/Yes k 2.5 mm Precision class P0 Mass 0.04 kg Brand NTN -
Product performance
Cr 8.25 kN Ca 10.5 kN C0r 10.2 kN C0a 16.8 kN Nlim (grease) 6,200 Tr/min Nlim (oil) 8,800 Tr/min Min operating temperature, Tmin -20 °C Max operating temperature, Tmax 120 °C -
Abutment dimensions
da min 23 mm ras max 0.3 mm