Technical data
NKX35Z
Combined bearings

-
Visual(s)
-
Product definition
Fw 35 mm dw 35 mm D 47 mm D2 53 mm C 30 mm C1 12 mm C2 9 mm a 47.7 mm rs min 0.6 mm Lubrication hole on outer ring Oui/Yes k 3 mm Precision class P0 Mass 0.18 kg Brand NTN -
Product performance
Cr 20 kN Ca 20.4 kN C0r 36 kN C0a 44.5 kN Nlim (grease) 3,900 Tr/min Nlim (oil) 5,600 Tr/min Min operating temperature, Tmin -20 °C Max operating temperature, Tmax 120 °C -
Abutment dimensions
da min 45 mm ras max 0.6 mm