Technical data

OBK51.001

Wheel side boot kit

  • Visual(s)

  • Main features

    Main features
    Fitting Position : Wheel Side
    For Transmission NTN Pour Transmission NTN
    Internal diameter n°1 30 mm
    Internal diameter 2 92 mm
    Height 101 mm
    m.nsynchro.import.cartec.h_versio 8 Balls
    Bellows material : plastic
    Weight 510 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    MERCEDES 6393500237
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    MERCEDES Vito Vito (639) 01/2003 => 09/2010 rear Left / Right
    MERCEDES Vito Vito FL (639) 07/2010 => 09/2014 rear Left / Right
    MERCEDES Viano Viano (639) 01/2003 => 09/2010 rear Left / Right
    MERCEDES Viano Viano FL (639) 07/2010 => 12/2015 rear Left / Right

Last product search