Technical data

OBK53.001

Wheel side boot kit

  • Visual(s)

  • Main features

    Main features
    Fitting Position : Wheel Side
    For Transmission NTN Pour transmission NTN
    Internal diameter n°1 26 mm
    Internal diameter 2 78 mm
    Height 105 mm
    m.nsynchro.import.cartec.h_versio 8 Balls
    Bellows material : plastic
    Weight 433 g

Last product search