Technical data

OBK53.002

Wheel side boot kit

  • Visual(s)

  • Main features

    Main features
    Fitting Position : Wheel Side
    For Transmission NTN Pour transmission NTN
    Internal diameter n°1 28 mm
    Internal diameter 2 84 mm
    Height 118 mm
    m.nsynchro.import.cartec.h_versio 8 Balls
    Bellows material : plastic
    Weight 469 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    OPEL 1603307 | 93189683
    VAUXHALL 93189683
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    OPEL Corsa Corsa D 07/2006 => 12/2010 FRONT Left / Right
    OPEL Corsa Corsa D FL 12/2010 => 09/2014 FRONT Left / Right
    OPEL Corsa Corsa E 09/2014 => 09/2019 FRONT Left / Right
    VAUXHALL Corsa Corsa MKIII 07/2006 => 11/2010 FRONT Left / Right
    VAUXHALL Corsa Corsa MKIII FL 12/2010 => 09/2014 FRONT Left / Right

Last product search