Technical data

OBK53.004

Wheel side boot kit

  • Visual(s)

  • Main features

    Main features
    Fitting Position : Wheel Side
    For Transmission NTN Pour Transmission NTN
    Internal diameter n°1 28 mm
    Internal diameter 2 84 mm
    Height 113 mm
    m.nsynchro.import.cartec.h_versio 8 Balls
    Bellows material : plastic
    Weight 310 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    LOTUS A120D6002S
    OPEL 9197864 | 9198501 | 9200337 | 9201992
    VAUXHALL 9197864 | 9198501 | 9200337 | 9201992
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    LOTUS Elise Elise S2 10/2000 => 03/2010 FRONT Right
    Left
    LOTUS Exige Exige 1 10/2000 => 01/2011 FRONT Right
    Left
    OPEL Astra Astra G 02/1998 => 12/2005 FRONT Left / Right
    OPEL Vectra Vectra B 02/1999 => 06/2003 FRONT Left / Right
    Left
    Right
    OPEL Zafira Zafira A (F75) 01/1999 => 06/2003 FRONT Left
    Right
    Left / Right
    OPEL Zafira Zafira A FL (F75) 07/2003 => 06/2005 FRONT Right
    Left
    Left / Right
    VAUXHALL Astra Astra MK IV 02/1998 => 12/2005 FRONT Left
    Right
    VAUXHALL Vectra Vectra 10/1995 => 03/2002 FRONT Right
    Left
    VAUXHALL Zafira Zafira I (F75) 05/1999 => 06/2003 FRONT Right
    Left
    VAUXHALL Zafira Zafira I FL (F75) 07/2003 => 06/2005 FRONT Left
    Right

Last product search