Technical data

OBK55.001

Wheel side boot kit

  • Visual(s)

  • Main features

    Main features
    Fitting Position : Wheel Side
    For Transmission NTN Pour transmission NTN
    Internal diameter n°1 29 mm
    Internal diameter 2 87 mm
    Height 110 mm
    m.nsynchro.import.cartec.h_versio 8 Balls
    Bellows material : plastic
    Weight 368 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    RENAULT 7701209466
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    RENAULT Laguna Laguna III 10/2007 => 11/2010 FRONT Left / Right
    Left
    RENAULT Laguna Laguna III Phase 2 11/2010 => 12/2015 FRONT Left / Right
    Left

Last product search