Technical data

OBK55.003

Wheel side boot kit

  • Visual(s)

  • Main features

    Main features
    Fitting Position : Wheel Side
    For Transmission NTN Pour transmission NTN
    Internal diameter n°1 25 mm
    Internal diameter 2 77 mm
    Height 120 mm
    m.nsynchro.import.cartec.h_versio 8 Balls
    Bellows material : plastic
    Weight 336 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    RENAULT 7701209249
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    RENAULT Mégane Mégane II 09/2002 => 07/2009 FRONT Left / Right
    RENAULT Scenic Scenic II 05/2003 => 11/2009 FRONT Left

Last product search