Technical data

OBK55.004

Wheel side boot kit

  • Visual(s)

  • Main features

    Main features
    Fitting Position : Wheel Side
    For Transmission NTN Pour transmission NTN
    Internal diameter n°1 29 mm
    Internal diameter 2 88 mm
    Height 109 mm
    m.nsynchro.import.cartec.h_versio 8 Balls
    Bellows material : plastic
    Weight 370 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    RENAULT 7701209930 | 7701209991
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    RENAULT Espace Espace V 03/2015 => FRONT Left / Right
    RENAULT Mégane Mégane III Phase 1 10/2008 => 03/2014 FRONT Left / Right
    RENAULT Mégane Mégane III Phase 2 04/2012 => 01/2014 FRONT Left / Right
    RENAULT Mégane Mégane III Phase 3 09/2013 => 07/2016 FRONT Left / Right
    RENAULT Mégane Mégane IV 11/2015 => FRONT Left / Right
    RENAULT Scenic Scenic III 04/2009 => 01/2012 FRONT Left / Right
    RENAULT Scenic Scenic III Phase 2 01/2012 => 09/2016 FRONT Left / Right
    RENAULT Scenic Scenic IV 09/2016 => FRONT Left / Right

Last product search