Technical data

OBK55.005

Wheel side boot kit

  • Visual(s)

  • Main features

    Main features
    Fitting Position : Wheel Side
    For Transmission NTN Pour transmission NTN
    Internal diameter n°1 23 mm
    Internal diameter 2 73 mm
    Height 100 mm
    m.nsynchro.import.cartec.h_versio 6 Balls
    Bellows material : plastic
    Weight 292 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    DACIA 7701209239
    RENAULT 7701209239
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    DACIA Duster Duster 03/2010 => 11/2013 FRONT
    rear
    Left / Right
    DACIA Duster Duster Phase 2 10/2013 => 12/2017 rear Left / Right
    DACIA Logan Logan 09/2004 => 11/2012 FRONT Left / Right
    DACIA Sandero Sandero 06/2008 => 10/2012 FRONT Left / Right
    DACIA Sandero Sandero 2 Phase 2 10/2016 => FRONT Left / Right
    RENAULT Clio Clio III 09/2005 => 04/2009 FRONT Left / Right
    RENAULT Clio Clio III FL 04/2009 => 12/2012 FRONT Left / Right
    RENAULT Clio Clio Collection 10/2012 => 12/2014 FRONT Left / Right
    RENAULT Twingo Twingo II (X44) 07/2007 => 12/2011 FRONT Left / Right
    RENAULT Twingo Twingo II FL (X44) 01/2012 => 10/2014 FRONT Left / Right
    RENAULT Modus Modus 09/2004 => 12/2007 FRONT Left / Right
    RENAULT Modus Modus Phase 2 01/2008 => 12/2012 FRONT Left / Right
    RENAULT Logan Logan 09/2004 => 11/2012 FRONT Left
    RENAULT Sandero Sandero 06/2008 => 12/2012 FRONT Left / Right
    RENAULT Duster Duster 03/2010 => 06/2015 rear Left / Right

Last product search